To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Triax T Adapter Male (Plug)-Female (Jack)-Female(Jack), Nickle Plated Brass Body, High Temp

SKU: SM6724
Pricing
QUANTITYPRICE
1-9$211.99
10-24$203.51
25-99$195.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 48
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC Triax
Connector Gender 1Male
Connector Polarity 1Standard
Connector Series 2BNC Triax
Connector Gender 2Female
Connector Polarity 2Standard
Connector Series 3BNC Triax
Connector Gender 3Female
Connector Polarity 3Standard
Frequency, MinDC
Frequency, Max500 MHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Connector Mount Method 3None
Connector Body Material 3Brass
Connector Body Plating 3Nickel
Description

BNC Triax T Adapter Male (Plug)-Female (Jack)-Female(Jack), Nickle Plated Brass Body, High Temp

BNC Triax adapter SM6724 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC Triax to BNC Triax adapter is a coaxial adapter design with a impedance. This BNC Triax adapter is manufactured to precise RF adapter specifications .

BNC Triax to BNC Triax adapter is constructed with male gender on side 1 and female on side 2. SM6724 BNC Triax male to BNC Triax female coaxial adapter from Fairview is a tee body style. This tee BNC Triax adapter is also known as a BNC Triax T connector.

Fairview male BNC Triax to female BNC Triax adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee BNC Triax adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC Triax coaxial cables that ship quickly from our facility for all your RF adapter component needs.