Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, FAKRA Plug Connector Solder Attachment Thru Hole PCB, Violet Color

SKU: FMCN44239
Pricing
QUANTITYPRICE
1-24$4.68
25-49$4.45
50-99$4.21
100-249$4.02
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesFAKRA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, FAKRA Plug Connector Solder Attachment Thru Hole PCB, Violet Color

FMCN44239 FAKRA plug PCB connector has an interface type of FAKRA plug which is compatible with thru hole cables and a 50 Ohm impedance. Fairview Microwave's FAKRA plug connector uses solder as an attachment method. Our plug FAKRA PCB connector operates at a minimum frequency of DC and a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This FAKRA plug RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave FAKRA plug PCB connector has a PTFE dielectric type and a VSWR of 1.3:1. Fairview Microwave's FAKRA PCB connector has a plastic body. Our FMCN44239 connector uses phosphor bronze inner contact and nickel outer contact. This push-on RF connector can operate at temperatures ranging from -40 to +85 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Fairview Microwave RF connector block has a maximum inner conductor and outer conductor resistance of 6 mOhms and 2.5 mOhms respectively. This FAKRA connector has a gold inner contact plating. Fairview Microwave’s FAKRA plug connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave plug FAKRA connector will ship the same business day as purchased. Our FAKRA plug connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.