Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HN Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SKU: SC4819
DISCONTINUED PRODUCT
Replaced By: FMCN1582
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesHN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

HN Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SC4819 HN female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This HN female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female HN terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

HN female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC4819 HN connector uses beryllium copper contact. This HN female 4 hole flange terminal RF connector is RoHS compliant, you can find this HN female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female HN 4 hole flange connector purchases will ship the same day. Our 4 hole flange HN female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom HN cable connector assemblies that will ship quickly from our location.