Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Inner SMA DC Blocks

Inner SMA DC blocks from Fairview Microwave are available in 50 with male gender. Fairview inner SMA DC blocks have a minimum frequency as low as 18 GHz and a maximum frequency up to 23 GHz (depending on the model). The maximum insertion loss of the inner SMA DC blocks is up to 1 dB, our inner SMA DC block products maximum voltage is 200 Volts and maximum VSWR is Volts and maximum VSWR is 1.35:1. Fairview Microwave inner SMA DC direct current blocks are in stock and ship the same day as purchased.