Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA MMCX Plug Connector For RG405 Cable, Solder, Gold over Nickel Plated Brass Body, Length 0.32 In

SKU: FMCN1155
Pricing
QUANTITYPRICE
1-24$19.59
25-49$18.61
50-99$17.63
100-249$16.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 47
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG405
Description

RA MMCX Plug Connector For RG405 Cable, Solder, Gold over Nickel Plated Brass Body, Length 0.32 In

FMCN1155 RA MMCX plug coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This MMCX plug connector uses shield attachment of solder/solder attachment for the contact. Our plug MMCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle MMCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave MMCX coaxial connector has a brass body with gold over nickel plating. Our FMCN1155 MMCX RA connector uses phosphor bronze contact and a gold over nickel plating material. This MMCX plug right angle coaxial RF connector is RoHS compliant, you can find this MMCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MMCX connector purchases will ship the same day. Our MMCX right angle plug RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.