Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle MMCX Plug (Male) Connector For RG316, RG174 Cable, Crimp/Solder

SKU: SC9539
DISCONTINUED PRODUCT
Replaced By: SC9535
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

Right Angle MMCX Plug (Male) Connector For RG316, RG174 Cable, Crimp/Solder

SC9539 RA MMCX plug coaxial connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This MMCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MMCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle MMCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave MMCX coaxial connector has a brass body with gold plating. Our SC9539 MMCX RA connector uses brass contact and a gold plating material. This MMCX plug right angle coaxial RF connector is RoHS compliant, you can find this MMCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MMCX connector purchases will ship the same day. Our MMCX right angle plug RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.