Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SHV Male (Plug) to SHV Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.2 VSWR

SKU: SM3855
Pricing
QUANTITYPRICE
1-24$41.36
25-49$39.29
50-99$37.22
100-249$35.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3855
Datasheet
SM3855
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max300 MHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

RA SHV Male (Plug) to SHV Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.2 VSWR

SHV adapter SM3855 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SHV to SHV adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SHV adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SHV to SHV adapter is constructed with plug gender on side 1 and jack on side 2. SM3855 SHV plug to SHV jack coaxial adapter from Fairview is a right angle body style. This right angle SHV connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview plug SHV to jack SHV adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle SHV adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SHV coaxial cables that ship quickly from our facility for all your RF adapter component needs.