SMA 90 Degree Hybrid Coupler From 2 GHz to 4 GHz Rated To 50 Watts
SKU: SH7204
Key Specifications
Key Specifications. |
Directionality | Directional |
Connector Series | SMA |
Connector Gender | Female |
Design | Hybrid |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Maximum Input Power | 50 Watt |
Coupling Value | 3 dB |
Description
SMA 90 Degree Hybrid Coupler From 2 GHz to 4 GHz Rated To 50 Watts
This RF hybrid coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our RF hybrid coupler is manufactured with SMA ports that have a gender of female. Fairview SMA hybrid coupler part # SH7204 is constructed in a 90 degree design.
The 90 degree hybrid coupler from Fairview Microwave is rated for a 2 GHz minimum frequency and a 4 GHz maximum frequency. Our SMA 90 degree is designed with a 3 dB coupling value and a 0 dB coupler directivity. This SMA 90 degree is rated for a 0 dB maximum insertion loss and a 50 Watts maximum input power.
Fairview is where to buy a 90 degree hybrid coupler with SMA ports that is rated for a 0 dB maximum insertion loss and a 1.2 maximum VSWR. More female SMA 90 degree hybrid coupler specs for this radio frequency component can be found on its hybrid PDF specifications datasheet above. SH7204 3 dB SMA hybrid coupler is just one of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview’s other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.