To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Radius Right Angle SMA Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SKU: SC7508
Pricing
Price: $66.88 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:70
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRadius Right Angle
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

Radius Right Angle SMA Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SC7508 Radius RA SMA female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This SMA female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female SMA radius right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

Radius right angle SMA female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA terminal connector has a stainless steel body with passivated plating. Our SC7508 SMA Radius RA connector uses beryllium copper contact and a passivated plating material. This SMA female radius right angle 4 hole flange terminal RF connector is RoHS compliant, you can find this SMA female radius right angle 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave Radius RA female SMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMA radius right angle female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.