Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) to QMA Male (Plug) Adapter, Nickel Plated Brass Body, 1.3 VSWR

SKU: SM5579
DISCONTINUED PRODUCT
Replaced By: FMAD1333
Product Documents
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

TNC Female (Jack) to QMA Male (Plug) Adapter, Nickel Plated Brass Body, 1.3 VSWR

TNC adapter SM5579 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to QMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

TNC to QMA adapter is constructed with female gender on side 1 and male on side 2. SM5579 TNC female to QMA male coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview female TNC to male QMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC and QMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.