To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 to 1.0mm Female Waveguide to Coax Adapter UG-387/U-Mod Round Cover with 75 GHz to 110 GHz W Band in Aluminum, Gold

SKU: SMW10AC003
Pricing
Price: $2,314.29 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-10
Flange SizeUG-387/U-Mod
Coax Connector Impedance50 Ohm
Coax Connector Series1.0mm
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency75 GHz
Maximum Frequency110 GHz
Description

WR-10 to 1.0mm Female Waveguide to Coax Adapter UG-387/U-Mod Round Cover with 75 GHz to 110 GHz W Band in Aluminum, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW10AC003 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-10 and round cover flange. This WR-10 waveguide to coax adapter / transition is constructed with a 1.0mm coaxial connector that is 50 Ohm and female gender.

WR-10 waveguide to coaxial transition adapter with 1.0mm connector has a minimum frequency of 75 GHz and a maximum frequency of 110 GHz. Fairview WR-10 1.0mm transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-10 to 1.0mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-10 waveguide transition adapter to coaxial 1.0mm part number SMW10AC003 is currently in stock at our location. Our right angle wave guide WR-10 to 1.0mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.