Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Jack (Female) PCB Connector Thru Hole, Solder

SKU: SC8854
Pricing
QUANTITYPRICE
1-24$11.19
25-49$10.63
50-99$10.07
100-249$9.62
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 291
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

SMB Jack (Female) PCB Connector Thru Hole, Solder

SC8854 SMB jack PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMB jack connector uses shield attachment of solder attachment for the contact. Our jack SMB PCB connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

SMB jack PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMB PCB connector has a brass body with gold plating. Our SC8854 SMB connector uses brass contact and a gold plating material. This SMB jack PCB RF connector is RoHS compliant, you can find this SMB jack PCB connector datasheet specifications above.

Fairview Microwave jack SMB connector purchases will ship the same day. Our SMB jack thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMB cable connector assemblies that will ship quickly from our location.